Publish your products
OH FL65

OH FL65

Double emission floor lamp for outdoor application. The warm white LED light source with a general lighting light distribution is composed of 1 topled LEDs with CCT of 3000 K and a CRI 90; the source luminous flux is 3674 lm, with a 136.1 lm/W nominal luminous efficacy. The diffuser is made of pe; the mounting frame is made of PC, with awhite finish. The ingress protection degree is IP65; the total weight is of 7.940 kg. The total absorbed power is 27 W. The power supply cable is included and features a 5 m lenght. The device features protection class II and can be floor-mounted with an outer casing, code 14930(for concrete or masonry). Compliant with the EN 60598-1 standard and its specific provisions.
Specification
  • Finish neutral

    Installation position Floor

    IP IP65

    IK 10

    Luminaire efficacy 136.1 lm/W

    Light Source topLEDs

    CCT 3000 K

    Optics General

    Delivered lumen

    CRI 90

Technical specification
  • Unique ref.OH-FL65-16193
  • Product familyOh!_FL65
  • Product groupFloor lamp
  • TypeObject (single object)
  • Date of publishing2021-04-13
  • Edition number1
  • Height (mm)740
  • Width (mm)740
  • Depth (mm)740
Related
  • Material mainPolyethylene
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryLighting - Outdoor
  • IFC classificationLight Fixture

Region availability

Europe Asia Oceania North America Africa
Åland Islands
Afghanistan
American Samoa
Canada
Egypt
Albania
Armenia
Australia
United States
Morocco
Andorra
Azerbaijan
Cook Islands
South Africa
Austria
Bahrain
Federated States of Micronesia
Belarus
Bangladesh
Fiji
Belgium
Bhutan
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Guam
Bulgaria
Brunei
Kiribati
Croatia
Cambodia
Marshall Islands
Cyprus
China
Nauru
Czech Republic
Christmas Island
New Caledonia
Denmark
Cocos (Keeling) Islands
New Zealand
Estonia
Georgia
Niue
Faroe Islands
Hong Kong
Norfolk Island
Finland
India
Northern Mariana Islands
France
Indonesia
Palau
Germany
Iran
Papua New Guinea
Gibraltar
Iraq
Pitcairn Islands
Greece
Israel
Samoa
Guernsey
Japan
Solomon Islands
Hungary
Jordan
Timor-Leste
Iceland
Kazakhstan
Tokelau
Ireland
Kuwait
Tonga
Isle of Man
Kyrgyzstan
Tuvalu
Italy
Laos
United States Minor Outlying Islands
Jersey
Lebanon
Vanuatu
Latvia
Macau
Wallis and Futuna
Liechtenstein
Malaysia
Lithuania
Maldives
Luxembourg
Mongolia
Malta
Myanmar (Burma)
Moldova
Nepal
Monaco
North Korea
Montenegro
Oman
Netherlands
Pakistan
North Macedonia
Palestine
Norway
Philippines
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen