Set your location and language to prioritise localised information. Continue
Portik_Q | Ceiling 6,5W | 80619W30

Portik_Q | Ceiling 6,5W | 80619W30

The optics of Portik downlights include a reflector using the innovative F.O.L.™ system for even projection. The cylindrical or quadrangular lights are available with four different optics, three outputs, and three finishes.
Specification
  • Single emission ceiling lights for outdoor application. The warm white LED light source with a flood light distribution is composed of 1 arrayled LEDs with CCT of 3000 K and a CRI 80; the source luminous flux is 770 lm, with a 128.3 lm/W nominal luminous efficacy. The device body is made of die-cast aluminium en ab - 46100 and features a black ral 9005 finish, processed by means of open pore anodizing + powder coating; the diffuser is made of extra clear glass - tempered with a silk-screening treatment. The ingress protection degree is IP65; the total weight is of 0.675 kg. The total absorbed power is 7.5 W. The device features protection class I and can be ceiling-mounted. Compliant with the EN 60598-1 standard and its specific provisions.
Technical specification
  • Unique ref.Portik_Q-ceiling-6_5-W-80619W30
  • Product familyPortik
  • Product groupCeiling Lights
  • Date of publishing2021-10-28
  • Edition number1
  • Height (mm)94
  • Width (mm)73
  • Depth (mm)73
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Weight Net (Kg)0.68
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture

Region availability

Europe Asia Oceania North America Africa
Åland Islands
Afghanistan
American Samoa
Canada
Egypt
Albania
Armenia
Australia
United States
Morocco
Andorra
Azerbaijan
Cook Islands
South Africa
Austria
Bahrain
Federated States of Micronesia
Belarus
Bangladesh
Fiji
Belgium
Bhutan
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Guam
Bulgaria
Brunei
Kiribati
Croatia
Cambodia
Marshall Islands
Cyprus
China
Nauru
Czech Republic
Christmas Island
New Caledonia
Denmark
Cocos (Keeling) Islands
New Zealand
Estonia
Georgia
Niue
Faroe Islands
Hong Kong
Norfolk Island
Finland
India
Northern Mariana Islands
France
Indonesia
Palau
Germany
Iran
Papua New Guinea
Gibraltar
Iraq
Pitcairn Islands
Greece
Israel
Samoa
Guernsey
Japan
Solomon Islands
Hungary
Jordan
Timor-Leste
Iceland
Kazakhstan
Tokelau
Ireland
Kuwait
Tonga
Isle of Man
Kyrgyzstan
Tuvalu
Italy
Laos
United States Minor Outlying Islands
Jersey
Lebanon
Vanuatu
Latvia
Macau
Wallis and Futuna
Liechtenstein
Malaysia
Lithuania
Maldives
Luxembourg
Mongolia
Malta
Myanmar (Burma)
Moldova
Nepal
Monaco
North Korea
Montenegro
Oman
Netherlands
Pakistan
North Macedonia
Palestine
Norway
Philippines
Poland
Qatar
Portugal
Saudi Arabia
Romania
Singapore
Russia
South Korea
San Marino
Sri Lanka
Serbia
Syria
Slovakia
Taiwan
Slovenia
Tajikistan
Spain
Thailand
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen