Publish your products
EDGE panel
EDGE panel
EDGE panel
    Liteline

    EDGE panel

    The Edge has changed the shape of standard panel lighting and is not all aesthetics. Imagine, high lumen output and more flexibility without the footprint. Available in 1x1, 1x2, 1x4, 2x2, and 2x4 size options Liteline’s EDGE fits perfectly into a T-bar ceiling with the acoustic tile on top, no trimming needed!

    Included lay-in clips make for easy T-bar installation, while the ability to mix and match with other Liteline products such as the FORUM Panel, will allow for project dreams to become reality.

    Specification
    • Body

      The LED fixture features a lightweight aluminum frame, designed to prevent light leakage. The frame houses LED chips and opal PMMA lens for soft illumination. The Light Emitting Surface (LES) Glare-Guard Technology which reduces glare by 60% while delivering and directing more light to the target.

      LED Characteristics

      Bright LED modules that maintains uniform intensity producing up to 124 lumens per watt, with a typical CRI of 80+. Field changeable CCTs with Classic (3000 K, 3500 K and 4000 K) or high CCT (4000 K, 5000 K and 6000 K) color temperatures, as well as a white tunable (3000 K ~ 4000 K or 4000 K ~ 6000 K) option.

      Dimming

      100%~10% dimming capability. This fixture is compatible with industry standard 0-10V dimmers (contact factory for listing of compatible dimmers).

      Beam Spread

      The fixture lens provides 110° beam spread.

      Mounting

      Easy mounting in standard size T-bar ceilings. Standard ceiling tiles can be mounted onto the center cavity of the fixture.

      LED Driver

      Remote mounted driver available in 120V, 120~277V and 347V. Driver power factor is 0.95 min with less than 20 THD. Includes user selectable wattage and color temperature switches. NEMA 410 Compliant.

      Operating Temperature

      -20°C~40°C (-4°F~104°F)

      Environment

      For indoor use only.
      Suitable for damp locations.
      I.C. rated.

      Technical specification
      • Unique ref.edge-panel
      • Product familyTroffer
      • Product groupEDGE
      • TypeDigital Inventory (Products)
      • Date of publishing2026-03-19
      • Edition number1
      Classification
      • BIMobject CategoryLighting - Ceiling Mounted