Publish your products
SHADE LED Light
Liteline

SHADE LED Light

Strike the perfect balance between LED lighting performance and a decorative presence in boardrooms, reception areas, hotel lobbies and other similar settings. SHADE is available with a choice of a white or black exterior and five interior reflector colors, with both offering custom color options. Utilizing leading lighting technology, including selectable CCT and wattage, SHADE is also available in nine convenient sizes and three mounting options.


Specification
  • Pendant / Surface / Y-Aircraft

    Approved Location Damp

    Beam Angle 110°

    CCT (for Std. CCT) 3000 K / 3500 K / 4000 K

    CCT (for High CCT) 4000 K / 5000 K / 6000 K

    Certification cETLus

    Class II Yes

    CRI 80+

    Dimming Yes

    Dimming Tech 0-10V

    Input 120-347V AC

    LM79 Yes

    LM80 Yes

    Lumens Up to 6,9301

    Power Factor >0.95

    Projected Life 70% @ 50,000 hrs

    Warranty 7 Years

    Wattage 20W / 30W / 40W / 50W2

Technical specification
  • Unique ref.shade-led-light
  • Product familySurface
  • Product groupSHADE
  • TypeObject (single object)
  • Date of publishing2025-08-27
  • Edition number1
Classification
  • BIMobject CategoryLighting - Surface Mounted
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 00
  • OmniClass TitleElectrical Lighting

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit