Publish your products
Room Thermostat W ICS.2 White
LK

Room Thermostat W ICS.2 White

LK Underfloor Heating is the perfect choice for new builds and renovation. We offer complete solutions for outdoor rooms, single rooms, and renovation requiring a low installation height. We have developed and refined our underfloor heating system to make it even more comfortable, safe and economical with minimum environmental impact, as well as easy to install.
Specification
  • Electronic room thermostat with background-lit display for easy and clear function display. The display shows, the set and actual temperature, heating on/off, operating mode and any error messages etc. For the best energy efficiency, the room thermostat uses a so-called self-modulation technique consisting of signal pulses to the valve actuators. The self-modulation technique means that the thermostat adjusts the power output in relation to the set temperature. When the temperature in the room approaches the set temperature, the power output is reduced to avoid overheating. This in turn, minimizes energy consumption. During use of the thermostat's night set-back/economy temperature function, it works with the adaptive (self-learning) function. The buttons are lockable and as such the thermostat can also be used in a public environment. There is the possibility to connection a floor sensor (read more below LK External sensor ICS/S2). Furthermore there are functions such as Fire place function, Area restriction of the temperature range, By-pass setting of the floor heating circuit and more. The room thermostat is used together with LK Receiver Unit 1 ICS.2 and LK Receiver Unit 8 ICS.2.
Technical specification
  • Unique ref.2434621
  • Product familyLK Floor Heating
  • Product groupAutomation
  • TypeObject (single object)
  • Date of publishing2018-05-21
  • Edition number1
  • Height (mm)100
  • Width (mm)100
  • Depth (mm)20
Related
  • Material mainPC/ABS
  • Material secondaryElectronic & optical components
  • Designed inSweden
  • Manufactured inEstonia
  • Weight Net (Kg)0.15
Classification
  • BIMobject CategoryHVAC - HVAC
  • IFC classificationElectrical Element
  • UNSPSC nameHeating equipment and parts and accessories
  • UNSPSC code401018
  • CSI MasterFormat 2014 Code22 33 13.16
  • CSI MasterFormat 2014 TitleThermostat-Control, Instantaneous Electric Domestic Water Heaters
  • OmniClass Number23-27 11 19 13 11
  • OmniClass TitleDigital Heating Controllers
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
San Marino
South Korea
United States
Rwanda
Serbia
Sri Lanka
Saint Helena
Slovakia
Syria
São Tomé and Príncipe
Slovenia
Taiwan
Senegal
Spain
Tajikistan
Seychelles
Svalbard and Jan Mayen
Thailand
Sierra Leone
Sweden
Türkiye
Somalia
Switzerland
Turkmenistan
South Africa
Ukraine
United Arab Emirates
South Sudan
United Kingdom
Uzbekistan
Sudan
Vatican City
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit