LK HydronicGroup C/C 125 - LK 863  - Pump group with thermic mixing valve. Without pump
LK

LK HydronicGroup C/C 125 - LK 863 - Pump group with thermic mixing valve. Without pump

LK HydronicGroup is a complete pump group that is suitable for heating where direct supply or mixed supply is desirable. Consists of a highly efficient circulation pump, insulation, wall mounting bracket and two ball valves with thermometer, on the return side there is an integrated check valve.

LK 860
manifold available with or without hydraulic separator for one, two, three optionally four pump groups. Wall mounting bracket are included with the manifold.

LK 861
pump group where direct supply is desired.

LK 862
pump group where mixed supply is desired, a three-way mixing valve is included.

LK 863
pump group where mixed supply is desired, a thermic mixing valve is included. The LK 551 HydroMix has a thermostatic element that regulates the supply and return to achieve the desired supply temperature.

LK 864
pump group with a thermic loading valve LK 823 ThermoVar®. The pump group is intended to ensure both an optimal temperature stratification in the storge tank and high return temperature to the boiler, thus increasing the efficiency of the system.

LK 865
is a complete unit for hot water circulation. Consists of a mixing valve, cross, circulation pump, insulation, connection kit and three check valves. The LK 551 HydroMix mixing valve has a thermostatic element that regulates the supply of both cold and hot water to the desired temperature. The valve has an anti-scald function that closes for incoming hot water if the cold water supply ceases.

LK 866 is a pump group with a four way mixing valve, LK 841 ThermoMix®. The pumpgroup is designed for heating systems where a high return temperature is required to prevent corrosion and thus extend the life length of the heat source.

LK 867
is a pump group with a four way mixing valve, LK 830 ThermoMix® B. The pump group has a 4-way bivalent mixing valve that is designed for heating systems, where energy is taken from two heating units connected in series or parallel or for storage tank systems where energy is extracted from two levels. The pump group should be equipped with an automatic control unit to ensure that the most favourable heat source is prioritised at all times.

Specification
    • Voltage: 230 VAC 50/60 Hz
    • Power consumption: 10-75 W, depending on pump speed
    • Working temperature: Min. 5 °C/Max. 95 °C
    • Ambient temperature: Min. 5 °C/Max. 58 °C
    • Max. working pressure: 1.0 MPa (10 bar)
    • Media: Water - Glycol mixture max. 50%
    • Thread standard: Rp - female thread, G - male thread
    • Circulating pumps: Wilo PARA 25-180/8-75/SC-12, Wilo Para 25-180/6-43/SC-12, Wilo PARA zKu 8 SC
    • Material, valve body: Brass EN 12165 CW617N
    • Material, insulation: Expanded Polypropylene EPP
Technical specification
  • Unique ref.lk_hydronicgroup_C_C_125_863_Pumpgroup_with_thermic_mixing_valve_Without_pump
  • Collection setLK Pump Groups
  • CollectionPump Groups
  • TypeObject (single object)
  • Date of publishing2022-08-05
  • Edition number1
Related
  • Material mainBrass
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 1.4 CodeL7136
  • Uniclass 1.4 DescriptionValves
  • Uniclass 2.0 CodePR-94
  • Uniclass 2.0 DescriptionValves
  • Uniclass 2015 CodeSs_60_40_37
  • Uniclass 2015 DescriptionHeating systems
  • NBS Reference Code94-94
  • NBS Reference DescriptionValves
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 31 00
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe Asia Oceania Africa South America North America
Albania
Turkmenistan
American Samoa
Algeria
Uruguay
Anguilla
Monaco
Uzbekistan
Australia
Namibia
Argentina
Antigua and Barbuda
Montenegro
Vietnam
Cook Islands
Niger
Bolivia
Aruba
Netherlands
Thailand
Federated States of Micronesia
Nigeria
Brazil
Barbados
Norway
Tajikistan
Fiji
Republic of the Congo
Chile
Belize
Poland
Sri Lanka
French Polynesia
Reunion
Colombia
Bermuda
Portugal
Bangladesh
Guam
Rwanda
Ecuador
British Virgin Islands
Romania
Bhutan
Kiribati
Saint Helena
Falkland Islands (Islas Malvinas)
Canada
Russia
British Indian Ocean Territory
Marshall Islands
São Tomé and Príncipe
French Guiana
Caribbean Netherlands
San Marino
Brunei
Nauru
Senegal
Guyana
Cayman Islands
Serbia
Cambodia
New Caledonia
Seychelles
Paraguay
Collectivity of Saint Martin
Slovakia
China
New Zealand
Sierra Leone
Peru
United States
Slovenia
Christmas Island
Niue
Somalia
Suriname
U.S. Virgin Islands
Spain
Cocos (Keeling) Islands
Norfolk Island
South Africa
Venezuela
Costa Rica
Svalbard and Jan Mayen
Georgia
Northern Mariana Islands
South Sudan
Cuba
Sweden
Hong Kong
Palau
Sudan
Curaçao
Switzerland
India
Papua New Guinea
Swaziland
Dominica
Ukraine
Indonesia
Pitcairn Islands
Tanzania
Dominican Republic
United Kingdom
Japan
Samoa
The Gambia
El Salvador
Vatican City
Kazakhstan
Solomon Islands
Togo
Greenland
Åland Islands
Kyrgyzstan
Timor-Leste
Tunisia
Grenada
Moldova
Laos
Tokelau
Uganda
Guadeloupe
Malta
Macau
Tonga
Western Sahara
Guatemala
Luxembourg
Malaysia
Tuvalu
Zambia
Haiti
Andorra
Maldives
United States Minor Outlying Islands
Zimbabwe
Honduras
Austria
Mongolia
Wallis and Futuna
Mozambique
Jamaica
Belarus
Myanmar (Burma)
Vanuatu
Morocco
Martinique
Belgium
Nepal
Mayotte
Montserrat
Bosnia and Herzegovina
North Korea
Mauritius
Nicaragua
Bulgaria
Pakistan
Angola
Panama
Croatia
Philippines
Benin
Puerto Rico
Cyprus
Singapore
Botswana
Saint Kitts and Nevis
Czech Republic
South Korea
Burkina Faso
Saint Lucia
Denmark
Taiwan
Burundi
Saint Pierre and Miquelon
Estonia
Azerbaijan
Cameroon
Saint Vincent and the Grenadines
Faroe Islands
Armenia
Cape Verde
Saint-Barthélemy
Finland
Iran
Central African Republic
Sint Maarten
France
Iraq
Chad
The Bahamas
Germany
Israel
Comoros
Trinidad and Tobago
Gibraltar
Jordan
Côte d'Ivoire
Turks and Caicos Islands
Greece
Kuwait
Democratic Republic of the Congo
Mexico
Guernsey
Lebanon
Djibouti
Hungary
Oman
Equatorial Guinea
Iceland
Palestine
Ethiopia
Ireland
Qatar
Gabon
Isle of Man
Saudi Arabia
Ghana
Italy
Syria
Guinea
Jersey
Turkey
Guinea-Bissau
Latvia
United Arab Emirates
Kenya
Liechtenstein
Yemen
Lesotho
Lithuania
Bahrain
Liberia
Macedonia (FYROM)
Afghanistan
Libya
Madagascar
Malawi
Mali
Mauritania
Eritrea
Egypt