Publish your products
Logitech Rally Board Cart - Mobile Display Stand
Logitech Rally Board Cart - Mobile Display Stand
Logitech Rally Board Cart - Mobile Display Stand
Logitech Rally Board Cart - Mobile Display Stand
Logitech Rally Board Cart - Mobile Display Stand
    Logitech

    Logitech Rally Board Cart - Mobile Display Stand

    Rally Board 65 Cart

    Mobile cart built for Rally Board 65, designed to bring video meetings to any space.

    Specification
    • Part Number

      • 952-000251

      Dimensions

      Assembled with Rally Board 65 in camera-high orientation

      • Height: 77.28 in (1963 mm)
      • Width: 59.05 in (1500 mm)
      • Depth: 31.97 in (812 mm) 1Center point of front caster to rear caster
      • Center-of-lens height: 73.89 in (1876.8 mm)

      Assembled with Rally Board 65 in camera-low orientation

      • Height: 77.28 in (1963 mm)
      • Width: 59.05 in (1500 mm)
      • Depth: 31.97 in (812 mm) 2Center point of front caster to rear caster
      • Center-of-lens height: 39.39 in (1000.5 mm)

      Assembled with Rally Board 65 in mid-flip orientation

      • Height: 77.28 in (1963 mm)
      • Width: 59.05 in (1500 mm)
      • Depth: 38.94 in (989 mm)

      Cart weight: 108 lb (49 kg)

      3Cart only, without Rally Board 65

      Assembled weight: 210 lb (95 kg)

      Caster type: Twin wheel four-inch locking casters

      Warranty Information

      2-Year Limited Hardware Warranty. 1-Year and 3-Year Extended Warranty available for purchase.

    Technical specification
    • Unique ref.logitech-rally-board-cart-mobile-display-stand
    • Product familyInteractive Collaboration Displays
    • Product groupDisplay Cart / Mobile Stand
    • TypeObject (single object)
    • Date of publishing2026-08-24
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs