Terminal Left 3F1C - DN500
Logiwaste

Terminal Left 3F1C - DN500

This BIM module is a terminal for a DN500 system handling four fractions of waste, including one compressed fraction.

Logiwaste BIM modules for waste terminals make it easy to quickly get started and design an AWCS system without having detailed expertise on how the equipment in terminal is designed and put together. The BIM module contains a composite group of the basic main components included in a terminal.

Components in addition to those shown in the BIM module may therefore be added depending on configuration and capacity. The image should above all illustrate a representation of the area required to implement the equipment in a terminal building.

Note that the BIM module should only be used as a simplified version of a real terminal to facilitate the design of a system. A complete terminal including precise sizing, configuration and customization is carried out in consultation with Logiwaste technical specialists.

: Waste, waste management, waste collection, AWCS, automatic waste collection, vacuum waste collection, laundry collection, pneumatic waste collection, vacuum transport, waste inlets, container

Specification
    • Terminal Left
    • 3pcs Filtercontainer, 1pcs compactorcontainer
    • DN500 pipesystem
Technical specification
  • Unique ref.3F1CDN500Left
  • Collection setTerminal
  • CollectionComplete Terminal
  • TypeObject (single object)
  • Date of publishing2020-03-23
  • Edition number1
  • Height (mm)4000
  • Width (mm)19241
  • Depth (mm)14300
Related
  • Designed inSweden
Classification
  • BIMobject CategoryEngineering & Infrastructure - Waste

Region availability

Europe
Sweden