Set your location and language to prioritise localised information. Continue
Filter Container, 30m³
Logiwaste

Filter Container, 30m³

The Logiwaste filter container is specifically designed and developed to be used in an automatic waste or laundry collection system. It is connected and disconnected to the system without any manual operation of the docking unit in the terminal. 

The container is designed for loading and unloading using a standard hook-lift truck.

Search: Waste, waste management, waste collection, AWCS, automatic waste collection, vacuum waste collection, laundry collection, pneumatic waste collection, vacuum transport, waste inlets, container


Specification
  • The filters that separates the air from the waste or laundry inside the container are made of stainless steel to increase the lifespan. The filter has a large area to reduce the need for cleaning and improve the overall performance in terms of lower pressure drop and lower energy consumption.

    • Low need for maintenance and when needed it is fast and easy.
    • Round corners prevent material fatigue and improving container lifespan.
    • Round corners reduce noise level during operation.
    • Large area stainless steel filters for improved performance.
    • Inspection hatch is equipped with eccentric lock.
    • Easy docking to the system without any manual operation.
    • Designed for easy collecting and returning of the container using a hook-lift vehicle at the terminal.

Technical specification
  • Unique ref.4121-23-001
  • Collection setTerminal
  • CollectionContainer
  • TypeObject (single object)
  • Date of publishing2020-02-06
  • Edition number1
  • Height (mm)2600
  • Width (mm)2360
  • Depth (mm)6060
Related
  • Material mainSteel
  • Material secondaryStainless steel
  • Weight Net (Kg)5500
Classification
  • BIMobject CategoryEngineering & Infrastructure - Waste

Region availability

Europe
Sweden