Publish your products
Compactor container, 30m³, 400/500 mm
Logiwaste
Archived

Compactor container, 30m³, 400/500 mm

4.8 out of 5 stars4.8(5 reviews)

The Logiwaste compactor container is specifically designed and developed to be used in an automatic waste collection system together with a Logiwaste compactor container module.

Loading and unloading of the container is easy and safe as the compactor automatically positions and locks itself into the container when the latter is set into the right position. The container is designed for loading and unloading using a standard hook-lift truck.

The round shape of the container prevents material fatigue and lowers the noise level of the container when the waste bags are collected.

Search: Waste, waste management, waste collection, AWCS, automatic waste collection, vacuum waste collection, laundry collection, pneumatic waste collection, vacuum transport, waste inlets, container

Specification

  • • Round corners prevent material fatigue and improving container lifespan.
    • Automatic docking to the system.
    • Designed for easy collecting and returning of the container using a hook-lift vehicle at the terminal.

Technical specification
  • Unique ref.4122-17-001
  • Product familyTerminal
  • Product groupContainer
  • TypeObject (single object)
  • Date of publishing2020-01-21
  • Edition number1
  • Height (mm)2700
  • Width (mm)2350
  • Depth (mm)6150
Related
  • Designed inSweden
  • Weight Net (Kg)4167
Classification
  • BIMobject CategoryEngineering & Infrastructure - Waste