Set your location and language to prioritise localised information. Continue
Standard Compactor, DN 400/500 mm
Logiwaste

Standard Compactor, DN 400/500 mm

The Logiwaste compactor container module is specifically designed and developed to be used in an automatic waste collection system together with a Logiwaste compactor container. The unit increases the compaction ratio and the amount of waste that can be stored in the container. This reduces the frequency of container transports, reducing the impact on the environment as well as the cost. A compact, low-built design makes it easy to fit into terminals with limited available height. 

Search: Waste, waste management, waste collection, AWCS, automatic waste collection, vacuum waste collection, laundry collection, pneumatic waste collection, vacuum transport, waste inlets, container

Specification
  • • Quality components throughout the compactorunit.

    • Easy to operate, automatic docking to thesystem.

    • Designed for easy collecting and returning ofthe container using a hook-lift vehicle at the terminal.

Technical specification
  • Unique ref.4123-13-001
  • Product familyTerminal
  • Product groupContainer
  • TypeObject (single object)
  • Date of publishing2022-03-28
  • Edition number1
  • Height (mm)3800
  • Width (mm)2650
  • Depth (mm)3300
Related
  • Weight Net (Kg)4700
Classification
  • BIMobject CategoryEngineering & Infrastructure - Waste

Region availability

Europe
Sweden