Laundry separator, 15m³Laundry separator, 15m³
View previous images
View next images
Logiwaste

Laundry separator, 15m³

The Logiwaste laundry separator is designed and developed to be used in an automatic laundry collection system separating air from laundry. The separator acts as an intermediate storage, allowing for an efficient and convenient discharge of laundry bags into a receiving hopper or laundry trolleys. 

Search: Waste, waste management, waste collection, AWCS, automatic waste collection, vacuum waste collection, laundry collection, pneumatic waste collection, vacuum transport, waste inlets, container

Technical specification
  • Unique ref.4131-04-010
  • Collection setTerminal
  • CollectionLaundry handling
  • TypeObject (single object)
  • Date of publishing2020-08-27
  • Edition number1
  • Height (mm)2400
  • Width (mm)2900
  • Depth (mm)4000
Related
  • Material mainSteel
  • Material secondaryStainless steel
  • Designed inSweden
  • Weight Net (Kg)4000
Classification
  • BIMobject CategoryEngineering & Infrastructure - Waste

Region availability

Europe
Sweden