Selecting the location and language will prioritise localised information. Continue
Docking device, DN 400
Logiwaste

Docking device, DN 400

Works with: Logiwaste_Filter Container, 30m³_4121-14-001 

Search: Waste, waste management, waste collection, AWCS, automatic waste collection, vacuum waste collection, laundry collection, pneumatic waste collection, vacuum transport, waste inlets, container

Technical specification
  • Unique ref.4144-03-17
  • TypeObject (single object)
  • Date of publishing2020-10-14
  • Edition number1
  • Height (mm)220
  • Width (mm)558
Related
  • Weight Net (Kg)12
Classification
  • BIMobject CategoryEngineering & Infrastructure - Waste

Region availability

Europe
Sweden