Set your location and language to prioritise localised information. Continue
Model C, Front-fed, Waste, Mobile waste system, DN400
Logiwaste

Model C, Front-fed, Waste, Mobile waste system, DN400

The Logiwaste Model C is a ground mounted outdoor inlet designed for residential areas.

The inlet can be supplied with a variety of manually opened inlet doors depending of use and size of waste. This makes it easy to use, convenient and safe for the user when disposing of waste bags.

The stainless-steel casing makes it durable, easy to keep clean as well as minimizing the risk of corrosion. The design is adapted for fast and easy installation and service.

Search: Waste, waste management, waste collection, AWCS, automatic waste collection, vacuum waste collection, laundry collection, pneumatic waste collection, vacuum transport, waste inlets, container


Specification
  • • Easy to clean - stainless steel design. • RFID card access. • Access to the inlet could be set on individual level. • Quality components from leading suppliers throughout the inlet. • Designed for easy service and maintenance.
Technical specification
  • Unique ref.4221-23-100
  • Collection setInlet point
  • CollectionOutdoor inlet
  • TypeObject (single object)
  • Date of publishing2020-01-14
  • Edition number1
  • Height (mm)1470
  • Width (mm)560
  • Depth (mm)560
Related
  • Weight Net (Kg)90
Classification
  • BIMobject CategoryEngineering & Infrastructure - Waste

Region availability

Europe
Sweden