Manual Waste And Laundry Inlet Door 500x700, DN 500Manual Waste And Laundry Inlet Door 500x700, DN 500Manual Waste And Laundry Inlet Door 500x700, DN 500
View previous images
View next images
Logiwaste

Manual Waste And Laundry Inlet Door 500x700, DN 500

The Logiwaste manual waste and laundry inlet door is designed for conditions in a hospital environment. The stainless-steel design makes cleaning and disinfection easy. The inlet door is made of stainless steel and is fire-rated EI-60. Available in left or right-hand versions, with an opening angle of more than 90°.

Works chute: Logiwaste_Manual waste and laundry inlet chute connection, DN 500_4251-10-120

Search: Waste, waste management, waste collection, AWCS, automatic waste collection, vacuum waste collection, laundry collection, pneumatic waste collection, vacuum transport, waste inlets, container


Specification
  • • Can be equipped with a control panel to support one, two, three or four fractions of waste or laundry in bags, supporting sorting at source. • Designed for easy maintenance • The door can be supplied with either an electronic opening system using push-button or RFID.
Technical specification
  • Unique ref.4234-13-100
  • Collection setInlet point
  • CollectionIndoor inlet
  • TypeObject (single object)
  • Date of publishing2020-01-14
  • Edition number1
  • Height (mm)700
  • Width (mm)500
Related
  • Designed inSweden
  • Weight Net (Kg)55
Classification
  • BIMobject CategoryEngineering & Infrastructure - Waste

Region availability

Europe
Sweden