Set your location and language to prioritise localised information. Continue
Storage tank 9,0m³, DN400
Logiwaste

Storage tank 9,0m³, DN400

Logiwaste auger tanks are based on a series of standardized modules. The modular design makes it easy to adapt to a desired storage volume, as well as to fit into local conditions and available space. The modular design also facilitates an easy installation on site. A Logiwaste auger tank delivery includes storage tank, screw feeder with engine, support stand, inspection hatch and T-pipe. The tank can be emptied using any brand of suction vehicle thanks to an autonomous control system.

Search: Waste, waste management, waste collection, AWCS, automatic waste collection, vacuum waste collection, laundry collection, pneumatic waste collection, vacuum transport, waste inlets, container

Specification
  • • Dimensioning and design can if needed be adapted to a customer’s local needs and conditions. • Can be used in either a mobile waste collection system or in a stationary system. • Robust stainless-steel design ensures a long service life. • High accessibility for maintenance and cleaning. • Easy maintenance from concrete pit or valve room provides good working environment. • Easy emptying process for the truck driver.
Technical specification
  • Unique ref.4245-02-201
  • Product familyMobile system
  • Product groupStorage tank
  • TypeObject (single object)
  • Date of publishing2020-07-02
  • Edition number1
  • Height (mm)2860
  • Width (mm)1460
  • Depth (mm)3640
Related
  • Material mainStainless steel
  • Designed inSweden
  • Weight Net (Kg)1178
Classification
  • BIMobject CategoryEngineering & Infrastructure - Waste

Region availability

Europe
Sweden