Set your location and language to prioritise localised information. Continue
Manual waste and laundry inlet chute connection, DN 400
Logiwaste

Manual waste and laundry inlet chute connection, DN 400

The Logiwaste manual inlet chute connection is attached to the pipe system as an interface, ensuring a stable and correct connection of the inlet door to the system. It is designed and developed to be used in an automatic waste or laundry collection system in combination with Logiwaste Manual waste and laundry inlet. The chute unit is designed for a fast and easy installation, both on floors as well as in-wall installation.

Works with: Logiwaste_Manual Waste And Laundry Inlet Door 350x350, DN 400_4234-10-100

Search: Waste, waste management, waste collection, AWCS, automatic waste collection, vacuum waste collection, laundry collection, pneumatic waste collection, vacuum transport, waste inlets, container


Specification
  • • Designed for a fast and easy installation. • No welding needed when connecting to the shaft pipes. • Designed for a minimum of service and maintenance. • It is made from mild steel with a surface treatment adapted to indoor applications. As an option the chute unit can be made of stainless steel.
Technical specification
  • Unique ref.4251-14-100
  • Product familyInlet point
  • Product groupInlet chute connection
  • TypeObject (single object)
  • Date of publishing2020-01-21
  • Edition number1
  • Height (mm)2000
  • Width (mm)650
  • Depth (mm)550
Related
  • Material mainStainless steel
  • Weight Net (Kg)72
Classification
  • BIMobject CategoryEngineering & Infrastructure - Waste

Region availability

Europe
Sweden