Publish your products
The Box Lounger
The Box Lounger
The Box Lounger
The Box Lounger
The Box Lounger

    The Box Lounger

    The Box Lounger is a cozy box with a soft sound absorbing material on the inside that dampens outside sounds. It is the perfect place for you to make a phone call, work on your laptop or just relax. The Box Lounger can also be used as a room divider and is available in different colors to match your interior. The Box Lounger provides a quiet and visually secluded cover from the surrounding noise and movement. Generally this problem can be found in open-space offices and public spaces.
    Specification
    • The Box Lounger has two different base options. Material Frame in compression moulded birch. Inner frame in high quality foam upholstered in fabric. Base in lacquered tubular steel or wooden legs. Standard Colors Frame in RAL 9003 (signal white) with Base in RAL 9003 (signal white) Frame in RAL 9004 (signal black) with Base in RAL 9004 (signal black)
    Technical specification
    • Unique ref.the_box_lounger
    • Product familyFurniture
    • Product groupChair
    • TypeObject (single object)
    • Date of publishing2016-06-12
    • Edition number1
    • Height (mm)1520
    • Width (mm)800
    • Depth (mm)800
    Related
    • Material mainBirch
    • Material secondaryFabric
    Classification
    • BIMobject CategoryFurniture - Easy Chairs
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit