Publish your products
Air Curtain

Air Curtain

The COOK Air Curtain provides an effective barrier of moving air anywhere a wall opening might allow the unwanted transferral of temperature, humidity, insects, odors, or pollutants. The COOK Air Curtain is designed and built for installation in office and shop applications over conventional 3’ doors. It may be installed side by side for double doors and larger doors such as service, overhead, sliding warehouse, or loading dock doors.
Specification
  • Housing Material: Aluminum Industry Standards: ISO 9001, UL 705, cUL 705 Manufacturer Product Line: Air Curtain Maximum CFM: 1033 CFM-3234 CFM Overall Height: 13-3/8" Overall Length: 38-5/16" Overall Width: 14" Region: North America Voltage: 115 V
Technical specification
  • Unique ref.aircurtain
  • Product familyAir Condition Equipment
  • Product groupAir Curtain
  • TypeObject (single object)
  • Date of publishing2014-04-01
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • UNSPSC nameAir circulation and parts and accessories
  • UNSPSC code401016
  • Uniclass 2015 CodePr_70_60_36_02
  • Uniclass 2015 DescriptionAir curtains
  • CSI MasterFormat 2014 Code23 34 33
  • CSI MasterFormat 2014 TitleAir Curtains
  • OmniClass Number23-33 31 11
  • OmniClass TitleAir Curtains

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit