Publish your products
Macuk S-SR PRO
Lovato

Macuk S-SR PRO

MACUK S-SR is a substation for heating and instantaneous domestic hot water with two plates heat exchangers: the fist one to divide the primary circuit to the secondary circuit, the second one for DHW production.It is suitable for apartments, single family house and central heating systems.Its installation is fast and easy. It is ready to be connected with the hydraulic connections on the premises.Several accessories are available to fulfill all equirements.- heat meter and cold water meter with pulse exit M-Bus ready- heat meter and cold water meter with radio transmitter- ultrasonic heat meter- thermostatic kit 30-60°C suitable for low temperature heating systems- electronic control kit consisting of: electric servomotor 230V, digital heating controller and remote control with room sensor.The production of domestic hot water is controlled by a thermostatic valve, by the heat exchanger and thanks the 2-way proportional valve which ensures an instantaneous production of DHW at the right temperature, avoiding water waste and delay.
Specification
  • Heat interface unit module consisting of : primary circuit with fully insulated Cu Ø 18 mm pipes kit, 400 µ primary circuit strainer, sensor pocket for heat meter flow sensor, brazed AISI 316L plate heat exchanger (space heating circuit), DN20 Kv=4.5 2-port valve controlled by a 30÷60°C thermostatic actuator or electric actuator, 3-port thermostatic valve for secondary circuit DN20 Kv=4.5 domestic hot water circuit with regulation 30÷60°C, brazed AISI 316L plate exchanger (DHW circuit) and high efficiency electronic pump Wilo PARA SC 15/1-6. Differential valve 5÷30 KPa for balancing the flow rate from 520 to 1400 l/h and spacer pipe ¾" M connections, length 110 mm for 1.5 mc/h water meter (accessory). DHW secondary circuit side including Cu pipe kit Ø 18 mm, predisposition for DHW pulse cold water meter Qn 1.5 mc/h with, ¾" M connections, length 110 mm, sensor pocket for DHW thermostatic valve . Manual air vent valves included.
Technical specification
  • Unique ref.Macuk-S-SR-20-PRO
  • Product familyMacuk
  • Product groupPro
  • Date of publishing2021-01-21
  • Edition number1
Related
  • Designed inItaly
Classification
  • BIMobject CategoryHVAC - HVAC

Region availability

Europe Asia South America Oceania Africa
Åland Islands
Armenia
Argentina
Australia
Algeria
Albania
Azerbaijan
Brazil
New Zealand
Morocco
Andorra
Bahrain
Uruguay
South Africa
Austria
China
Tunisia
Belarus
Georgia
Belgium
Kazakhstan
Bosnia and Herzegovina
Kyrgyzstan
Bulgaria
Lebanon
Croatia
North Korea
Cyprus
Saudi Arabia
Czech Republic
South Korea
Denmark
Türkiye
Estonia
United Arab Emirates
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit