Self-contained, ready-to-install in-ceiling ES speaker with 5-1/4" coaxial driver produces excellent intelligibility for speech and full-frequency response for music—ideal for commercial or residential use.
COMPLIANCE & CERTIFICATION
UL 1480A (General Signaling, USA)
UL 2043 (Return Air Plenum Space)
CSA C22.2 No. 205-12 (General Signaling, Canada)
Specification
SPEAKER ASSEMBLY INCLUDES
Driver: 5-1/4 in. coaxial driver with high-frequency Mylar tweeter/acoustic lens
Transformer: 16W (tap selector behind grille). Taps for 25V, 70V or 100V speaker systems, and 8 ohm transformer bypass position.
Enclosure: Painted (grey) steel back-can with reversible mounting dogs
Grille: Press-fit grille with scrim, pull-tool
Mounting Aids: Plastic paint shield for driver, C-ring and support rails.
Optional: Rough-in bridge for the 6-1/2" speaker will also work with this model (order model ES-6-RIB separately).
Technical specification
Unique ref.es-52t_5-inch-coaxial-speaker
Product familySpeakers
Product groupCeiling Speakers Recessed / ES Series Quick-Install Speakers