Publish your products
ESP-62TB: 6-1/2" Coaxial Pendant Speaker (ESP Series)
ESP-62TB: 6-1/2" Coaxial Pendant Speaker (ESP Series)
ESP-62TB: 6-1/2" Coaxial Pendant Speaker (ESP Series)
ESP-62TB: 6-1/2" Coaxial Pendant Speaker (ESP Series)
ESP-62TB: 6-1/2" Coaxial Pendant Speaker (ESP Series)
ESP-62TB: 6-1/2" Coaxial Pendant Speaker (ESP Series)
ESP-62TB: 6-1/2" Coaxial Pendant Speaker (ESP Series)
    Archived

    ESP-62TB: 6-1/2" Coaxial Pendant Speaker (ESP Series)

    • Performance:  ESP Pendant Speakers are engineered to acoustically match the ES Series of Recessed Speakers, enabling high performance to integrate with even coverage no matter the type of architecture encountered.
    • Quick Install:  The sleek tapered enclosure with press-fit grille has a magnetic-mount top that easily clicks into position, hiding the integral top bracket and wiring connections.
    • Extremely Versatile:  The speaker can be mounted with cable or pipe, but it's also suitable for wall- or truss mount if the optional U-bracket is mounted to the threaded side insert points.

    COMPLIANCE & CERTIFICATION

    • UL 1480A General Signaling, US
    • CSA C22.2 No.205-12 General Signaling, Canada
    Specification
    • ASSEMBLY INCLUDES

      • Driver:  6-1/2" coaxial driver
      • Transformer:   32W transformer with tap selector switch mounted behind grille. Tap selections for 25V, 70V or 100V speaker systems plus 4 ohm (UL minimum) transformer bypass position.
      • Enclosure:  Tapered durable ABS plastic enclosure with matching magnetic-mount top to hide wiring connections and rigging bracket. The ported enclosure is tuned for extended bass response. Removable phoenix-style connector.
      • Grille:  Fine mesh 20-gauge CRS press-fit grille with UV-rated black powder coating includes scrim and pull-tool.
      • Installation:  The pendant speaker can hang from cable or pipe. It can also be used for wall- or truss-mount by adding the optional U-bracket. Order all mounting hardware separately.
    Technical specification
    • Unique ref.esp-62tb_6-inch-coaxial-pendant-speaker
    • Product familySpeakers
    • Product groupPendant Speakers & Accessories
    • TypeObject (single object)
    • Date of publishing2021-03-31
    • Edition number1
    Related
    • Material mainABS
    • Designed inUnited States
    • Manufactured inChina
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • IFC classificationObject
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers