Publish your products
ES-4T: 4" Dual Cone Speaker w/Back Can (ES Series)
ES-4T: 4" Dual Cone Speaker w/Back Can (ES Series)
ES-4T: 4" Dual Cone Speaker w/Back Can (ES Series)
ES-4T: 4" Dual Cone Speaker w/Back Can (ES Series)
    Archived

    ES-4T: 4" Dual Cone Speaker w/Back Can (ES Series)

    Self-contained, ready-to-install in-ceiling ES speaker with 4 inch dual cone driver produces excellent intelligibility for speech and full-frequency response for music—ideal for commercial or residential use.

    Compliance & Certification:

    • UL 1480A (General Signaling, US)
    • UL 2043 (Return Air Plenum Space)
    • CSA C22.2 No. 205-12 (General Signaling, Canada)
    Specification
    • SPEAKER ASSEMBLY INCLUDES

      • Driver:  4 inch dual cone driver with high-frequency whizzer cone
      • Transformer:  16W (tap selector behind grille). Taps for 25V, 70V or 100V speaker systems, and 8 ohm transformer bypass position.
      • Enclosure:  Painted (grey) steel back-can with reversible mounting dogs. Ported enclosure is tuned for extended low frequency response.
      • Grille:  Press-fit grille with scrim and pull-tool
      • Mounting Aids:  Support rails, C-ring, template, paint guard
      • Connections:  Removable (four-pin) Phoenix-style connector with two terminals for input to speaker and two parallel terminals for output to next speaker in string.
    Technical specification
    • Unique ref.lowell-es-4t
    • Product familySpeakers
    • Product groupCeiling Speakers Recessed / ES Series Quick-Install Speakers
    • TypeObject (single object)
    • Date of publishing2014-12-10
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inChina
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers