Set your location and language to prioritise localised information. Continue
OS-100TB: 100W Indoor/Outdoor Speaker (OS Series)

OS-100TB: 100W Indoor/Outdoor Speaker (OS Series)

100W indoor-outdoor loudspeaker with enclosure and grille for commercial or residential use. Two-way music speaker provides excellent sound reproduction at 8ohms, 25V, 70V or 100V.

ORIGIN

  • Imported
Specification
  • ASSEMBLY INCLUDES

    • Driver:  6.5" mica coated woofer with rubber surround and 1 in. silk domed tweeter. 100W. Frequency response 97Hz–20kHz (±6dB). Average sensitivity 87.8dB (1W/1M). 120 degrees conical dispersion.
    • Transformer:  25V/70V/100V
    • Enclosure:  Molded plastic with black finish. 10.83 in. x 8.66 in. x 6.62 in. (without bracket).
    • Grille:  Fine mesh aluminum grille. Black.
    • Mounting Aids:  Adjustable U-shaped bracket for horizontal or vertical installation allows speaker to rotate 90 degrees, depending on install orientation. Black.
Technical specification
  • Unique ref.os-100tb_100w-indoor-outdoor-speaker
  • Product familySpeakers
  • Product groupIndoor/Outdoor Speakers
  • TypeObject (single object)
  • Date of publishing2021-03-31
  • Edition number1
Related
  • Material mainPolypropylene
Classification
  • BIMobject CategoryElectronics - Audio Electronics
  • IFC classificationObject
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers