Publish your products
(AUL) Aureus™ Interior Low Bay

(AUL) Aureus™ Interior Low Bay

LSI’s LED Aureus offers excellent ambient lighting with a symmetrical distribution that delivers horizontal and vertical uniformity, glare control, and visual comfort - designed to be a replacement for 250W-400W HID fixtures (one for one).  Multiple mounting options and housing finish colors make the Aureus an attractive option for use in commercial, retail, restaurant, and convenience store applications.    

  • Round extruded aluminum housing
  • Lumen outputs ranging from 15489 to 23923
  • 22” shallow acrylic prismatic refractor (clear or frosted) – open, conical prismatic, or flat clear acrylic l ens.      
  • Cool white, neutral white, and warm white color temperatures
  • Easy to install
  • Virtually maintenance free
  • Limited 5-year warranty


Please visit product site for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-aul_ind_low_bay
  • Product familyIndoor Lighting
  • Product groupLow Bay
  • TypeObject (single object)
  • Date of publishing2023-01-15
  • Edition number1
  • Height (inches)17.68
  • Width (inches)22.42
  • Depth (inches)22.42
Related
  • Material mainAluminum
  • Material secondaryAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)30
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit