LED Aureus™ 16” Aluminum Interior Low Bay/High Bay (AUM)

LSI’s LED Aureus offers excellent ambient lighting with a symmetrical distribution that delivers horizontal and vertical uniformity, glare control, and visual comfort - designed to be a replacement for 250W-400W HID fixtures (one for one).  Multiple mounting options and housing finish colors make the Aureus an attractive option for use in commercial, retail, restaurant, and convenience store applications.    

  • Round extruded aluminum housing
  • Lumen outputs ranging from 15489 to 23923
  • 22” shallow acrylic prismatic refractor (clear or frosted) – open, conical prismatic, or flat clear acrylic l ens.      
  • Cool white, neutral white, and warm white color temperatures
  • Easy to install
  • Virtually maintenance free
  • Limited 5-year warranty

Please visit product site for more fixture documents and published reports.

Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

North America
Canada
Mexico
United States