Publish your products
(EG3) Enclosed & Gasketed - Parking Garage Fixture

(EG3) Enclosed & Gasketed - Parking Garage Fixture

With its vapor-tight design and high-impact, reinforced fiberglass housing the LED EG3 fixture is ideal for utility, backroom and cooler applications. Offered with a choice of lenses and symmetrical distribution for outstanding light delivery. The proprietary lens provides high lumen output with soft, reduced brightness.

The gear tray snaps out for easy driver access. This product also has high-impact, reinforced fiberglass housing and high-impact acrylic lens standard. Virtually maintenance free, it comes with a limited 5-year warranty.

Please visit product site for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-eg3_out_garage
  • Product familyOutdoor Lighting
  • Product groupGarage
  • TypeObject (single object)
  • Date of publishing2023-01-22
  • Edition number1
  • Height (inches)4.13
  • Width (inches)6.77
Related
  • Material mainSteel
  • Material secondaryFibreglass reinforced polymer composite
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit