Publish your products
(IHB2) Industrial Linear High Bay 2ft

(IHB2) Industrial Linear High Bay 2ft

The Industrial LED High Bay Series is available in 4′ or 2′ and multiple lumen packages that produce a brighter and whiter light output and a smoother light pattern. The tool-free high transmission lens eliminates glare and improves visual comfort. Available with and without lens.

The slim 7 1/4 inch width of the IHB and high-efficiency make it the ideal linear fixture for applications where the available fixture layout is limited or code requires less than 12 inches of width.

Ideal Applications: Warehouse lighting, distribution center lighting, gym lighting, automotive service bay lighting, factory lighting

Technical specification
  • Unique ref.lsi-ihb2
  • Product familyIndoor Lighting
  • Product groupHigh Bay
  • TypeObject (single object)
  • Date of publishing2023-01-10
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit