Publish your products
(LAD4) Architectural New Construction

(LAD4) Architectural New Construction

The LED Architectural new construction downlight series delivers superior performance and energy efficiency. Designed to use anodized aluminum reflectors delivering even illumination and low glare, the high performance luminaire offers 1,000 up to 5,000 lumens with color temperatures of 2700K, 3000K, 3500K and 4000K at 80 CRI. Standard driver offers universal (120-277V) and 0-10V dimming down to 1%. The LAD series is ideal for low to medium ceiling heights for retail, hospitality and commercial applications.

Please visit product site for more product downloads and published reports.

Technical specification
  • Unique ref.lsi-lad4
  • Product familyIndoor Lighting
  • Product groupDownlights
  • TypeObject (single object)
  • Date of publishing2020-05-21
  • Edition number1
  • Height (inches)5.63
  • Width (inches)4.81
Related
  • Material mainSteel
  • Material secondaryPlaster
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameRecessed lighting
  • UNSPSC code39111505
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit