Publish your products
(OPT-FS) Center Basket Troffer – Economy Field Selectable

(OPT-FS) Center Basket Troffer – Economy Field Selectable

The OPT FS delivers a superior replacement option for traditional fluorescent tube recessed troffer fixtures. Standard 2x2 and 2x4 troffer sizes available to suit any office application and layout. This recessed luminaire can be used for general office lightings. This flexible, high efficacy luminaire provides long-life and uniform illumination with three settings of color temperatures and wattages.

The OPT Lensed Troffer’s high transmission diffuse acrylic radius lens eliminates bright spots from individual LEDs and provides high vertical illumination, improving visual comfort. It has an optional 120-277V integral emergency battery pack to meet critical life-safety standby lighting requirements and dims down to 10%. With a 2-Day Quick-Ship, this product has a 5-year warranty.


Please visit product site for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-optfs
  • Product familyIndoor Lighting
  • Product groupTroffers
  • TypeObject (single object)
  • Date of publishing2023-01-09
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit