Publish your products
(S) Strip - Parking Garage Fixture

(S) Strip - Parking Garage Fixture

The sleek architectural S is designed with tooless entry features saving time and money on installation. Optimizing Industry LED technology, the S series delivers unparalleled performance and efficiency meeting stringent energy requirements. Offering 3000K, 3500K, 4000K and 5000K color temperatures. Innovative programmable drivers offer expansive lumen packages and comes standard with 0-10V dimming down to 1%. Designed with uncompromised aesthetics, the high-performance luminaire is well suited for commercial, industrial, retail and residential applications.

  • Available in 2’, 4’ and 8’ product configurations
  • Optimized performance and efficiency up to 147 Lpw (SDL model) and 159 Lpw (S model)  
  • Expanded lumen packages ranging from 1500 to 18000
  • 80CRI with choice of color temperatures 3000K, 3500K, 4000K and 5000K
  • Standard universal voltage (120-277V) driver; 0-10V dimming to 1%
  • Surface, chain, and pendant mount with choice of accessories to offering flexible installation 
  • Optional factory installed pre-wired plug-in  assembly for continuous row
  • Limited 5-year warranty

Please visit product site for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-s_garage
  • Product familyOutdoor Lighting
  • Product groupGarage
  • TypeObject (single object)
  • Date of publishing2023-01-28
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 00
  • OmniClass TitleElectrical Lighting
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit