Publish your products
(TRKS) Track Box System with (STRB30) Track Light Fixture
(TRKS) Track Box System with (STRB30) Track Light Fixture

    (TRKS) Track Box System with (STRB30) Track Light Fixture

    STRB30 offers a spec grade track lighting solution for the most demanding retail applications. LSI track lighting is designed for ease of installation and efficiency, using the latest in LED technology. STRB30 track head uses integrated chip on board technology and uses a die-cast Aluminum housing for thermal efficiency, providing long life and superior lumen maintenance compared to traditional light sources.


      Specification
      • FEATURES & SPECIFICATIONS - TRKS

        Construction

        • Die-cast aluminum LED housing

        • Die-cast aluminum swivel joint

        • Polycarbonate adapter with copper conductor

        • Directionally adjustable up to 90° tilt and 355° rotation

        • Compatible with Juno style track Optical System

        • LSI track lights utilize integrated chip on board modules

        • 3-step McAdam

        • Minimum CRI of 80

        Electrical

        • High-performance driver features overvoltage, undervoltage, short-circuit and over temperature protection

        • Leading-edge and trailing-edge dimming down to 2%

        • 120V AC Input 50/60 Hz

        • L70 Calculated Life: >61,000 Hours

        • Total harmonic distortion: <20%

        • Power factor: >0.9

        • Input current 0.20A / 0.1A

        • Surge rating: 2.5kV minimum

        Installation

        • Quick connect harness to attach fixtures in continuous rows

        • Alignment guides ensure proper alignment between tracks

        Warranty

        • Complete warranty terms located at: https://lsicorp.com/lighting/resources/terms-conditions-warranty/

        Listings

        • cETLus Listed

        • Dry and Damp locations

      Technical specification
      • Unique ref.lsi-trks-track-lighting
      • Product familyIndoor Lighting
      • Product groupTrack
      • TypeObject (single object)
      • Date of publishing2025-07-17
      • Edition number1
      Related
      • Material mainAluminum
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryLighting - Ceiling Mounted
      • IFC classificationLight Fixture
      • Uniclass 2015 CodeEF_70_80
      • Uniclass 2015 DescriptionLighting
      • CSI MasterFormat 2014 Code26 50 00
      • CSI MasterFormat 2014 TitleLighting
      • OmniClass Number23-35 47 11
      • OmniClass TitleLighting Fixtures

      Region availability

      North America
      Canada
      Mexico
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit