Bixx Evo

Track-Mounted Spotlights | Bixx Evo

The Bixx luminaire family has undergone an evolution - the new generation is called Bixx Evo. This newly developed model represents an exceptional track-mounted spotlight with a well-balanced benefit-cost ratio. Thanks to its compact shape, instead of being a distraction, Bixx Evo focuses attention on the objects to be illuminated. The Bixx Evo design has had a refresh and now the retail spotlight is back with a new look. The mirror reflector is made of plastic for the first time. It boasts precise, symmetrical beam characteristics for optimum luminous efficiency. This innovative plastic reflector is embedded in a more compact and rounded housing with an organic design. The light-head of the light-weight luminaire consists of die-cast aluminium and the innovative thermal management includes a lamellar passive cooling system. The result is the new Bixx Evo track-mounted spotlight, which has been designed particularly sustainably. At 3000 and 4000K, the high-performance allrounder is available in three housing colours, with two power levels and two beam angles.

Key features:
CCT: 3000/4000 K
Power max.: 23.5/33.4 W
Lumen max.: 2880/3920 lm
System efficiency max.: 122.55/117.36 lm/W
Beam angle: 35/50°
Weight max.: 1.041 kg
Colors: black, silver, white, RAL

Options:

Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Europe
Andorra
Albania
Austria
Åland Islands
Bosnia and Herzegovina
Belgium
Bulgaria
Belarus
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
Faroe Islands
France
United Kingdom
Guernsey
Gibraltar
Greece
Croatia
Hungary
Ireland
Isle of Man
Iceland
Italy
Jersey
Liechtenstein
Lithuania
Luxembourg
Latvia
Monaco
Moldova
Montenegro
Macedonia (FYROM)
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Russia
Sweden
Slovenia
Svalbard and Jan Mayen
Slovakia
San Marino
Ukraine
Vatican City