BixxL 200

Track-Mounted Spotlights | BixxL 200

Powerful addition to the family: versatile track-mounted spotlights. With the organic design of its light-head, the new BixxL spotlights not only harmonize with the others in the series but also with its architectural surround. It can be rotated and pivoted with extreme flexibility making it an ideal solution for accentuating in shop areas - particularly in the automotive domain with its high ceilings. The high-quality aluminium reflector, with PRI-Plus specular optic design, ensures maximum luminous efficacy and excellent anti-glare properties.

Key features:
CCT: 3000/4000 K
Power max.: 41.0/51.0/59.0 W
Lumen max.: 4500/5460/6110 lm
System efficiency max.: 109.75/107.05/103.55 lm/W
Beam angle: 15/25/40/60°
Weight max.: 1.858 kg
Colors: black, silver, white

Options:
Specific light colours for bakery, meat and produce products available on request.
Available with Tunable White Light (2700 K - 6500 K) on request.
Available with Tunable White PI-LED (2700 K - 7000 K + Color) on request.
Available with DALI.
Available with Casambi on request.

Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Europe
Andorra
Albania
Austria
Åland Islands
Bosnia and Herzegovina
Belgium
Bulgaria
Belarus
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
Faroe Islands
France
United Kingdom
Guernsey
Gibraltar
Greece
Croatia
Hungary
Ireland
Isle of Man
Iceland
Italy
Jersey
Liechtenstein
Lithuania
Luxembourg
Latvia
Monaco
Moldova
Montenegro
Macedonia (FYROM)
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Russia
Sweden
Slovenia
Svalbard and Jan Mayen
Slovakia
San Marino
Ukraine
Vatican City