Button 300 | Pendant

Decorative Luminaires | Button 300 | Pendant

Button is an All-Rounder among the surface-mounted downlights. This luminiare series can be used for general lighting as well as for accent lighting by its rotatable and pivotable light-insert. The scope of this clear designed and high efficient LED luminaire is expanded by three light colours and four beam angles. The complete series is also available as pendant version.

Key features:
CCT: 2700/3000/4000 K
Power max.: 14.0/27.0 W
Lumen max.: 1480/2850 lm
System efficiency max.: 105.71/105.55 lm/W
Beam angle: 15/25/35/50°
Weight max.: 2.280 kg
Colors: black, silver, white, RAL

Options:
Available with DALI.
Available with MinusBlue on request.

Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Europe
Andorra
Albania
Austria
Åland Islands
Bosnia and Herzegovina
Belgium
Bulgaria
Belarus
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
Faroe Islands
France
United Kingdom
Guernsey
Gibraltar
Greece
Croatia
Hungary
Ireland
Isle of Man
Iceland
Italy
Jersey
Liechtenstein
Lithuania
Luxembourg
Latvia
Monaco
Moldova
Montenegro
Macedonia (FYROM)
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Russia
Sweden
Slovenia
Svalbard and Jan Mayen
Slovakia
San Marino
Ukraine
Vatican City