Surface-Mounted Downlights | Button Mini 200
Button Mini: Minimalism with high efficiency. Surface-mounted downlights in clear design with wide range of applications. Button Mini is available in two sizes or lumen outputs. Also suitable for IP54 outdoor applications.
Key features:
CCT: 3000/4000 K
Power max.: 24.0 W
Lumen max.: 2500 lm
System efficiency max.: 104.16 lm/W
Beam angle: 55°
Weight max.: 0.832 kg
Colors: black, white
Options: