CSA 60

Recessed Spotlights | CSA 60

The unostentatious yet effective LED recessed spotlight series made from die-cast. CSA 60 recessed luminaires meet the highest demands of energy efficiency and economy. They can be used for various lighting tasks. Fitted with latest LTS PRI-Plus specular reflectors the spotlight guarantees optimum light yield and glare-free light.

Key features:
CCT: /2700/3000/4000 K
Power max.: 14.0/27.0/36.0/42.0/44.0 W
Lumen max.: 1510/2880/3830/3980/2300 lm
System efficiency max.: 107.85/106.66/106.38/94.76/52.27 lm/W
Beam angle: 15/25/35/50°
Weight max.: 1.311 kg
Colors: black, silver, white

Options:
Specific light colours for bakery, meat and produce products available on request.
Available with Tunable White Light (2700 K - 6500 K) on request.
Available with Tunable White PI-LED (2700 K - 7000 K + Color) on request.
Available with DALI.
Available with MinusBlue on request.
Available with Casambi on request.

Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Europe
Andorra
Albania
Austria
Åland Islands
Bosnia and Herzegovina
Belgium
Bulgaria
Belarus
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
Faroe Islands
France
United Kingdom
Guernsey
Gibraltar
Greece
Croatia
Hungary
Ireland
Isle of Man
Iceland
Italy
Jersey
Liechtenstein
Lithuania
Luxembourg
Latvia
Monaco
Moldova
Montenegro
Macedonia (FYROM)
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Russia
Sweden
Slovenia
Svalbard and Jan Mayen
Slovakia
San Marino
Ukraine
Vatican City