Recessed Downlights | Flixx 300 Square
Flixx - design with numerous options. Available both as classic downlights and as version with pivotable light-head (FLIR 100/200), these elegant luminaires are suitable for a wide spectrum of applications in accent or general lighting, for architectural light designs in office and shop environments. The optional plug-on light effect frames and decorative glasses attract attention and are real eye-catchers. They enable you to implement interesting colour accents and an individualised design.
Key features:
CCT: 3000/4000 K
Power max.: 11.0/21.0/26.0 W
Lumen max.: 1060/2190/2860 lm
System efficiency max.: 96.36/104.28/110.00 lm/W
Weight max.: 1.022 kg
Colors: black, silver, white
Options:
Available with Tunable White Light (2700 K - 6500 K) on request.
Available with Tunable White PI-LED (2700 K - 7000 K + Color) on request.
Available with DALI.
Available with Casambi on request.