Imola

Free-Standing Luminaires | Imola

Imola is versatile for all requirements. This attractive, free-standing luminaire is available with 2-step switch, dimmable or with automatic sensor. Individual choice of colours. The luminaire head is from polycarbonate. Imola is available as free-standing and desk luminaire.

Key features:
CCT: 3000/4000 K
Power max.: 109.0 W
Lumen max.: 8710 lm
System efficiency max.: 79.90 lm/W
Weight max.: 11.930 kg
Colors: white/silver-anodised/white, astrosilver/silver-anodised/silver, carbongrey/silver-anodised/silver

Options:

Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Europe
Andorra
Albania
Austria
Åland Islands
Bosnia and Herzegovina
Belgium
Bulgaria
Belarus
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
Faroe Islands
France
United Kingdom
Guernsey
Gibraltar
Greece
Croatia
Hungary
Ireland
Isle of Man
Iceland
Italy
Jersey
Liechtenstein
Lithuania
Luxembourg
Latvia
Monaco
Moldova
Montenegro
Macedonia (FYROM)
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Russia
Sweden
Slovenia
Svalbard and Jan Mayen
Slovakia
San Marino
Ukraine
Vatican City