LUZ | Track-Mounted Pendant

Ceiling and Pendant Luminaires | LUZ | Track-Mounted Pendant

The new LUZ Generation 2.0 is convincing with its high-efficiency lighting technology and the flat, clear design. High variance in length and width of luminaires plus targeted project adjustment are achieved by the modular lense technology and the different installation types like contact track, surface and pendant mounting. The range of applications is additionally increased by two power stages for each luminaire, several colour temperatures, minimum glare and different beam angles like batwing, asymmetrical etc. LUZ is used in food and construction markets, in salesrooms, for office applications, for wall illumination and many other ranges. Also available as wall luminaire and recessed luminaire.

Key features:
CCT: 3000/4000 K
Power max.: 12.4/18.7/21.5/22.7/26.3/31.6/33.6/44.1/54.1/64.8 W
Lumen max.: 1710/2570/3420/3390/4280/5130/5090/6780/8470/10170 lm
System efficiency max.: 137.90/137.43/159.06/149.33/162.73/162.34/151.48/153.74/156.56/156.94 lm/W
Beam angle: /60°
Weight max.: 3.016 kg
Colors: black,silver, white, RAL

Options:
Available with Tunable White Light (2700 K - 6500 K) on request.
Available with DALI.
Available with Organic Response on request.
Available with Casambi on request.

Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Europe
Andorra
Albania
Austria
Åland Islands
Bosnia and Herzegovina
Belgium
Bulgaria
Belarus
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
Faroe Islands
France
United Kingdom
Guernsey
Gibraltar
Greece
Croatia
Hungary
Ireland
Isle of Man
Iceland
Italy
Jersey
Liechtenstein
Lithuania
Luxembourg
Latvia
Monaco
Moldova
Montenegro
Macedonia (FYROM)
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Russia
Sweden
Slovenia
Svalbard and Jan Mayen
Slovakia
San Marino
Ukraine
Vatican City