PL 59 Eco | Recessed

Insert Luminaires | PL 59 Eco | Recessed

PL 59 Eco: Powerful light and highest efficiency. Insert luminaire for suspended ceiling systems with visible T profile. The ideal luminaire for existing and new installations by its extremely outstanding ease of maintenance and the tool-free installation. The luminaire is characterized by the low glare values and the uniform light distribution. PL 59 Eco is also available as dimmable DALI version, with different colour temperatures, with opal glass and prismatic glass for workplace lighting.

Key features:
CCT: 3000/4000 K
Power max.: 32.0/38.0 W
Lumen max.: 4260/4970 lm
System efficiency max.: 133.12/130.78 lm/W
Weight max.: 4.212 kg

Options:
Available with Tunable White Light (2700 K - 6500 K) on request.
Available with Tunable White PI-LED (2700 K - 7000 K + Color) on request.
Available with DALI.

Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Europe
Andorra
Albania
Austria
Åland Islands
Bosnia and Herzegovina
Belgium
Bulgaria
Belarus
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
Faroe Islands
France
United Kingdom
Guernsey
Gibraltar
Greece
Croatia
Hungary
Ireland
Isle of Man
Iceland
Italy
Jersey
Liechtenstein
Lithuania
Luxembourg
Latvia
Monaco
Moldova
Montenegro
Macedonia (FYROM)
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Russia
Sweden
Slovenia
Svalbard and Jan Mayen
Slovakia
San Marino
Ukraine
Vatican City