Recessed Downlights | Vale-Tu Flat Small
Downlights as a highlight: the economic solution for many different applications. We offer a round version in super-flat design specifically for ceilings with a reduced installation depth. Three different diameters with three light colours each, extend the options for your range of applications.
Key features:
CCT: 2700/3000/4000 K
Power max.: 15.0 W
Lumen max.: 1220 lm
System efficiency max.: 81.33 lm/W
Weight max.: 0.680 kg
Colors: black, silver, white
Options:
Available with DALI.
Available with Casambi on request.
Region availability
Europe |
---|
Albania |
Luxembourg |
Macedonia (FYROM) |
Malta |
Moldova |
Monaco |
Montenegro |
Netherlands |
Norway |
Poland |
Portugal |
Lithuania |
Romania |
San Marino |
Serbia |
Slovakia |
Slovenia |
Spain |
Svalbard and Jan Mayen |
Sweden |
Switzerland |
Ukraine |
United Kingdom |
Russia |
Liechtenstein |
Latvia |
Jersey |
Andorra |
Austria |
Belarus |
Belgium |
Bosnia and Herzegovina |
Bulgaria |
Croatia |
Cyprus |
Czech Republic |
Denmark |
Estonia |
Faroe Islands |
Finland |
France |
Germany |
Gibraltar |
Greece |
Guernsey |
Hungary |
Iceland |
Ireland |
Isle of Man |
Italy |
Vatican City |
Åland Islands |