Recessed Spotlights | Vale-Tu Square Small
Downlights as a highlight: the economic solution for many different applications. In round or square design - the recessed spotlights of the Vale-Tu series are a particularly economic solution for extra quick installation in the hospitality domain, in entrance areas and communicative meeting points. We also offer a round version in super-flat design specifically for ceilings with a reduced installation depth. Various mounting frames and light outlet options extend your options for light arrangements.
Key features:
CCT: 2700/3000/4000 K
Power max.: 12.0 W
Lumen max.: 1100 lm
System efficiency max.: 91.66 lm/W
Beam angle: 25/35/60°
Weight max.: 0.532 kg
Colors: black/white/silver
Options:
Available with DALI.
Available with Casambi on request.
Region availability
Europe |
---|
Åland Islands |
Albania |
Andorra |
Austria |
Belarus |
Belgium |
Bosnia and Herzegovina |
Bulgaria |
Croatia |
Cyprus |
Czech Republic |
Denmark |
Estonia |
Faroe Islands |
Finland |
France |
Germany |
Gibraltar |
Greece |
Guernsey |
Hungary |
Iceland |
Ireland |
Isle of Man |
Italy |
Jersey |
Latvia |
Liechtenstein |
Lithuania |
Luxembourg |
Malta |
Moldova |
Monaco |
Montenegro |
Netherlands |
North Macedonia |
Norway |
Poland |
Portugal |
Romania |
Russia |
San Marino |
Serbia |
Slovakia |
Slovenia |
Spain |
Svalbard and Jan Mayen |
Sweden |
Switzerland |
Ukraine |
United Kingdom |
Vatican City |