AERA 4 DOWNLIGHT, Recessed Round, Wall WashAERA 4 DOWNLIGHT, Recessed Round, Wall Wash
View previous images
View next images
Lumenwerx

AERA 4 DOWNLIGHT, Recessed Round, Wall Wash

Aera recessed downlights are true to size, encased in minimalist housing, and suitable additions to any interior space where outstanding optical performance, maximal eye comfort, and/or an industryleading wall wash are required.

Specification
  • LIGHT SOURCE: LED

    LIGHT DISTRIBUTION: WALL WASH

    CHROMATICITY: STATIC WHITE, FULL SPECTRUM, DUO , SOLA

    MOUNTING: DOWNLIGHTS, RECESSED

    OPTICS: WALL WASH

Technical specification
  • Unique ref.AE4RRWW
  • Collection setRecessed
  • CollectionAERA
  • TypeObject (single object)
  • Date of publishing2022-03-31
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Lighting
  • IFC classificationLight Fixture
  • UNSPSC nameRecessed lighting
  • UNSPSC code39111505
  • Uniclass 1.4 CodeJY73
  • Uniclass 1.4 DescriptionLuminaires and lamps
  • Uniclass 2.0 CodePR-49
  • Uniclass 2.0 DescriptionLuminaires And Lamps
  • Uniclass 2015 CodePr_70_70_48_71
  • Uniclass 2015 DescriptionRecessed luminaires
  • NBS Reference Code49
  • NBS Reference DescriptionLuminaires And Lamps
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11

Region availability

North America
Canada
United States