CANYON, Pendant Direct/Indirect
Lumenwerx

CANYON, Pendant Direct/Indirect

Canyon is a narrow linear LED luminaire with a distinctive 1.25" aperture running the length of the housing. Using advanced LED engines and optical control, Canyon provides wide spread uplight and a gentle glow of downlight from a 90/10 indirect and direct light distribution. delivering both efficient and comfortable illumination. Canyon is offered in a choice of color temperatures, together with comprehensive electrical and controls options. Please see additional specification sheets for Canyon for wall mounting and fluorescent sources.
Specification
  • Size: 4 3/8" x 2 5/8"

    Light Source: Led, T5, T5Ho

    Chromaticity: Static White

    Light Distribution: Direct/Indirect

    Mounting: Pendant, Wall

    Optics: Hlo, Pmo
Technical specification
  • Unique ref.CANP
  • Collection setPendant
  • CollectionCanyon
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
  • Height (inches)2.63
  • Width (inches)4.38
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 1.4 CodeJY73
  • Uniclass 1.4 DescriptionLuminaires and lamps
  • Uniclass 2.0 CodePR-49
  • Uniclass 2.0 DescriptionLuminaires And Lamps
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • NBS Reference Code49
  • NBS Reference DescriptionLuminaires And Lamps
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States