CAVA-T, Recessed 1X4 Direct
Lumenwerx

CAVA-T, Recessed 1X4 Direct

Cava-T provides a pleasant canopy of gentle luminescence that brightens everyday work spaces as well as special areas. Cava-T is available in 1x4 and 2x2 modules for a variety of ceiling conditions. Cava-T is an ideal vehicle for ChromaWerx color tuning in education, office, and healthcare applications where modular recessed luminaires are used.
Specification
  • Size: 2x2, 1x4

    Light Source: Led

    Light Distribution: Direct

    Chromaticity: Static White, Duo , Sola , Quadro

    Mounting: Recessed

    Optics: Rlo
Technical specification
  • Unique ref.CATR-14
  • Collection setPendant
  • CollectionCava T
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
  • Height (inches)3.5
  • Width (inches)11.13
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Lighting
  • IFC classificationLight Fixture
  • UNSPSC nameRecessed lighting
  • UNSPSC code39111505
  • Uniclass 1.4 CodeJY73
  • Uniclass 1.4 DescriptionLuminaires and lamps
  • Uniclass 2015 CodePr_70_70_48_71
  • Uniclass 2015 DescriptionRecessed luminaires
  • NBS Reference Code49
  • NBS Reference DescriptionLuminaires And Lamps
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States