CLUSTER PENDANT, Wall Wash Linear Downlight
Lumenwerx

CLUSTER PENDANT, Wall Wash Linear Downlight

Cluster pendants include linear and planar configurations with downlight, parabolic, and wall wash optics that match recessed types. Linear pendants are available in 1-, 3-, and 5-cell configurations; planar pendants in 2x2 and 3x3 arrays. Pendant Clusters fit a choice of 3", 8" or 12" deep cuboid enclosures. Nominal light output is 200 lumens per cell with efficacy over 80 LPW. Pendant Clusters can be suspended using stems, cord & cable, or power-over-cable. A canopy for conduit connection is available. Driver is either integral or remote, which is capable of powering multiple luminaires.
Specification
  • SIZE: 1X1, 1X3, 1X5, 2X2, 3X3

    LIGHT SOURCE: LED

    LIGHT DISTRIBUTION: DIRECT

    CHROMATICITY: STATIC WHITE, DUO , SOLA

    MOUNTING: DOWNLIGHTS, PENDANT

    CLUSTER TYPE: CLUSTER LINEAR, CLUSTER PLANAR

    OPTICS: BPL, MPL, REF, SOF, SPL, WPL, WRO
Technical specification
  • Unique ref.CLUP03-WRO
  • Collection setPendant
  • CollectionCluster Pendant
  • TypeObject (single object)
  • Date of publishing2019-10-28
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 1.4 CodeJY73
  • Uniclass 1.4 DescriptionLuminaires and lamps
  • Uniclass 2.0 CodePR-49
  • Uniclass 2.0 DescriptionLuminaires And Lamps
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • NBS Reference Code49
  • NBS Reference DescriptionLuminaires And Lamps
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11

Region availability

North America
Canada
United States