Publish your products
CURA, Wall Direct Indirect
CURA, Wall Direct Indirect
CURA, Wall Direct Indirect
    Lumenwerx

    CURA, Wall Direct Indirect

    Cura offers multi-function lighting with ambient, exam, reading, and night light illumination from the bedhead. Each lighting function can satisfy the illuminance recommendations of ANSI-IES RP29-16. Optional BIOS SkyBlueTM technology provides a biologically optimized light spectrum that supports both circadian stimulus and visual diagnosis. 

    Cura’s compact and durable form, combined with multiple light sources and control options, makes this luminaire particularly well suited to today’s healthcare patient rooms. Cura is also available with Chromawerx DUO and SOLA capability.

    Specification
    • Size: 3' (5" x 2 25/32" x 36"), 4' (5" x 2 25/32" x 48")

      Light Source: Led

      Chromaticity: Static White, - Phosphor converted amber

      Mounting: Wall

      Light Distribution: Direct, Indirect, Direct/Indirect

    Technical specification
    • Unique ref.CUR
    • Product familyWall
    • Product groupCURA
    • TypeObject (single object)
    • Date of publishing2022-03-21
    • Edition number1
    • Height (inches)3.69
    • Width (inches)2.69
    Related
    • Material mainAluminum
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    North America
    Canada
    United States