Publish your products
CURVIA 2 PRISM, Surface Pattern
Lumenwerx

CURVIA 2 PRISM, Surface Pattern

Curvia 2 Prism Pattern fixtures with Diamond Prism Optic (DPO) are unique lighting solutions made by connecting various Curvia 2 segments (2″ wide, open/partial shapes). They can serve as statement pieces on their own or extend a lighting composition around corners and across corridors, adding depth, dimension, and decorative details along the way. Equipped with our patent-pending DPO, they keep glare to a minimum, delivering light of exceptionally high quality and maximum visual comfort.

Specification
  • SIZE: 8" radius - 45º arc, and 36" radius - 22.5º arc 

    LIGHT SOURCE: LED

    LIGHT DISTRIBUTION: DIRECT, DIRECT/INDIRECT

    CHROMATICITY: STATIC WHITE, FULL SPECTRUM, DUO, SOLA

    MOUNTING: PENDANT, SURFACE, RECESSESD

    DIRECT OPTICS: 

    SDPO - Matte Silver Diamond Prism Optic
    PDPO - Precision Specular Diamond Prism Optic
    BDPO - Matte Black Diamond Prism Optic
    WDPO - Matte White Diamond Prism Optic

    INDIRECT OPTICS: HLO

Technical specification
  • Unique ref.CURV2PRSPAT
  • Product familySurface
  • Product groupCurvia
  • TypeObject (single object)
  • Date of publishing2023-03-02
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodePr_70_70_48_85
  • Uniclass 2015 DescriptionSurface luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States