Publish your products
CURVIA SLIM 1 RING, Pendant
CURVIA SLIM 1 RING, Pendant
    Lumenwerx

    CURVIA SLIM 1 RING, Pendant

    At just 1.25" tall and available in 1" and 2" widths, Curvia Slim delivers the full performance of Curvia in a sleeker profile. Offered with three standard radii, 90° corners, and two endcap options, it empowers designers to compose flowing arcs, rings, and bold patterns across recessed, surface, pendant, and wall-mounted applications. From subtle curves to full compositions of light, Curvia Slim adapts to a wide range of design expressions while maintaining a refined, low profile form.

    Specification
    • SIZE: 1IN

      LIGHT SOURCE: LED

      CHROMATICITY: STATIC WHITE

      LIGHT DISTRIBUTION: DIRECT

      MOUNTING: PENDANT, RECESSED, SURFACE, WALL

      OPTICS: HLO

    Technical specification
    • Unique ref.CURVSLIM1RIP
    • Product familyPendant
    • Product groupCurvia
    • TypeObject (single object)
    • Date of publishing2026-04-13
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Pendants
    • IFC classificationLight Fixture
    • ETIM CodeEC001743
    • ETIM NamePendant luminaire
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodePr_70_70_48_62
    • Uniclass 2015 DescriptionPendant luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit